Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Cylindrical bore
Bill of material
22210RZ
SD
Inside Diameter
50 mm
D
Outside Diameter
90 mm
B
Bearing Width
23.0 mm
R
Radius
1.1 mm
ORDER
Bearing No.
22210RZ
CR
Basic dynamic load rating
128 kN
COR
Basic static load rating
122 kN
CU
Fatigue limit load
12.7 kN
NG
Limiting speeds (Grease)
5400 rpm
NO
Limiting speeds (Oil)
7200 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions