Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Spherical thrust roller bearings
Bill of material
29330R
SD
Inside Diameter
150 mm
D
Outside Diameter
250 mm
T
Bearing Width
60 mm
R
Radius
2.0 mm
ORDER
Bearing No.
29330R mm
CR
Basic dynamic load rating
965 kN
COR
Basic static load rating
2 740 kN
CU
Fatigue limit load
233 kN
NO
Limiting speeds (Oil)
1550 rpm
D4
Diameter
240 mm
D1
Diameter
194 mm
C
Length
29.0 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions