Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Metric series
Bill of material
30321
ORDER
Bearing No
30321
SD
Inside Diameter
105 mm
D
Outside Diameter
225 mm
T
Bearing Width
53.50 mm
B
width
49.0 mm
C
width
41.0 mm
R
Radius
4.0 mm
CR
Basic dynamic load rating
464 kN
COR
Basic static load rating
432 kN
CU
Fatigue limit load
56.0 kN
NG
Limiting speeds (Grease)
1700 rpm
NO
Limiting speeds (Oil)
2300 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions