Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Open, With filling slot
Bill of material
3311
SD
Inside Diameter
55 mm
D
Outside Diameter
120 mm
B
Bearing Width
49.2 mm
R
Radius
2.0 mm
ORDER
Bearing No.
3311
CR
Basic dynamic load rating
126 kN
COR
Basic static load rating
106 kN
CU
Fatigue limit load
5.45 kN
NG
Limiting speeds (grease)
3400 rpm
NO
Limiting speeds (oil)
4500 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions