Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Inch series
Bill of material
3877/21
ORDER
Bearings No.
3877/21
SD
Inside Diameter
41.275 mm
D
Outside Diameter
85.725 mm
T
Bearing Width
30.162 mm
B
width
30.162 mm
C
width
23.812 mm
R
Radius
3.60 mm
CR
Basic dynamic load rating
135 kN
COR
Basic static load rating
136 kN
CU
Fatigue limit load
20.3 kN
NG
Limiting speeds (Grease)
4800 rpm
NO
limiting speeds (oil)
6400 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions