Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Double-row deep groove ball bearings
Bill of material
4210
SD
Inside Diameter
50 mm
D
Outside Diameter
90 mm
B
Bearing Width
23 mm
R
Radius
1.1 mm
ORDER
Bearing No.
4210
CR
Basic dynamic load rating
39.2 kN
COR
Basic static load rating
44.6 kN
CU
Fatigue limit load
2.45 kN
NG
Limiting speeds (Grease)
4200 rpm
NO
Limiting speeds (Oil)
5600 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions