Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
TDO type
Bill of material
46230
SD
Inside Diameter
150 mm
D
Outside Diameter
225 mm
T
Bearing Width
56 mm
C
width
50.0 mm
R
Radius
3.0 mm
ORDER
Bearing No.
46230
CR
Basic dynamic load rating
348 kN
COR
Basic static load rating
476 kN
CU
Fatigue limit load
63.2 kN
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions