Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Sealed 2RS
Bill of material
52112RS
SD
Inside Diameter
55 mm
D
Outside Diameter
100 mm
B
Bearing Width
33.3 mm
R
Radius
1.5 mm
ORDER
Bearing No.
52112RS
CR
Basic dynamic load rating
66.1 kN
COR
Basic static load rating
44.7 kN
CU
Fatigue limit load
2.30 kN
NG
Limiting speeds (grease)
3800 rpm
NO
Limiting speeds (oil)
5100 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions