Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With spherical back face
Bill of material
53340
SD
Inside Diameter
200 mm
D
Outside Diameter
340 mm
D1
Inside Diameter
335 mm
T
Bearing Width
110 mm
R
Radius
4 mm
SD1
Outside Diameter
205 mm
ORDER
Bearing No.
53340
CR
Basic dynamic load rating
745 kN
COR
Basic static load rating
2220 kN
CU
Fatigue limit load
61.1 kN
NO
Limiting speeds (oil)
650 rpm
NG
Limiting speeds (grease)
420 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions