Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With aligning seat washer
Bill of material
53413U
SD
Inside Diameter
65 mm
D
Outside Diameter
140 mm
D1
Inside Diameter
140 mm
T
Bearing Width
56 mm
R
Radius
2 mm
SD1
Outside Diameter
68 mm
ORDER
Bearing No.
53413U
CR
Basic dynamic load rating
290 kN
COR
Basic static load rating
493 kN
CU
Fatigue limit load
22.0 kN
NG
Limiting speeds (grease)
1000 rpm
NO
Limiting speeds (oil)
1600 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions