Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Open type
Bill of material
6018
SD
Inside Diameter
90 mm
D
Outside Diameter
140 mm
B
Bearing Width
24 mm
R
Radius
1.5 mm
ORDER
Bearing No.
6018
CR
Basic dynamic load rating
72.8 kN
COR
Basic static load rating
49.7 kN
CU
Fatigue limit load
2.65 kN
NG
Limiting speeds (Grease)
4700 rpm
NO
Limiting speeds (Oil)
5600 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions