Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Shielded ZZ,ZZX
Bill of material
609ZZ
SD
Inside Diameter
9.0 mm
D
Outside Diameter
24 mm
B
Bearing Width
7.0 mm
R
Radius
0.30 mm
ORDER
Bearing No.
609ZZ
CR
Basic dynamic load rating
4.15 kN
COR
Basic static load rating
1.40 kN
CU
Fatigue limit load
0.060 kN
NG
Limiting Speeds
33000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions