Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With locating snap ring NR
Bill of material
6215NR
SD
Inside Diameter
75 mm
D
Outside Diameter
130 mm
B
Bearing Width
25 mm
R
Radius
1.5 mm
ORDER
Bearing No.
6215NR
CR
Basic dynamic load rating
84.3 kN
COR
Basic static load rating
48.3 kN
CU
Fatigue limit load
3.1 kN
NG
Limiting speeds(Grease)
4800 rpm
NO
Limiting speeds(Oil)
5800 rpm
D1
Diameter
125.22 mm
D2
Diameter
139.70 mm
A
Lenght
4.06 mm
B1
Lenght
3.25 mm
F
Lenght
2.77 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions