Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Shielded ZZ, ZZX
Bill of material
6313ZZ
SD
Inside Diameter
65 mm
D
Outside Diameter
140 mm
B
Bearing Width
33 mm
R
Radius
2.1 mm
ORDER
Bearing No.
6313ZZ
CR
Basic dynamic load rating
116 kN
COR
Basic static load rating
59.9 kN
CU
Fatigue limit load
4.5 kN
NG
Limitng speeds (Grease)
4800 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions