Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Non-contact sealed 2RU
Bill of material
69222RU
SD
Inside Diameter
110 mm
D
Outside Diameter
150 mm
B
Bearing Width
20 mm
R
Radius
1.1 mm
ORDER
Bearing No.
69222RU
CR
Basic dynamic load rating
59.9 kN
COR
Basic static load rating
47.8 kN
CU
Fatigue limit load
2.2 kN
NG
Limitng speeds (Grease)
4100 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions