Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With pressed cages
Bill of material
7206DF
SD
Inside Diameter
30 mm
D
Outside Diameter
62 mm
B
Bearing Width
32 mm
R
radius
1.0 mm
ORDER
Bearing No.
7206DF
CR
Basic dynamic load rating
45.7 kN
COR
Basic static load rating
29.7 kN
CU
Fatigue limit load
1.95 kN
NG
Limiting speeds (Grease)
8000 rpm
NO
Limiting speeds (Oil)
10000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions