Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With pressed cages
Bill of material
7208DT
SD
Inside Diameter
40 mm
D
Outside Diameter
80 mm
B
Bearing Width
36 mm
R
Radius
1.1 mm
ORDER
Bearing No.
7208DT
CR
Basic dynamic load rating
71.7 kN
COR
Basic static load rating
50.3 kN
CU
Fatigue limit load
3.25 kN
NG
Limiting speeds (grase)
6400 rpm
NO
Limiting speeds (oil)
8000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions