Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With pressed cages
Bill of material
7409DB
SD
Inside Diameter
45 mm
D
Outside Diameter
120 mm
B
Bearing Width
58 mm
R
Radius
2.0 mm
ORDER
Bearing No.
7409DB
CR
Basic dynamic load rating
185 kN
COR
Basic static load rating
120 kN
CU
Fatigue limit load
9.30 kN
NG
Limiting speeds (grase)
3300 rpm
NO
Limiting speeds (oil)
4800 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions