Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Open
Bill of material
F627
SD
Inside Diameter
7.0 mm
D
Outside Diameter
22 mm
B
Bearing Width
7.0 mm
R
Radius
0.30 mm
ORDER
Bearing No.
F627
CR
Basic dynamic load rating
4.10 kN
COR
Basic static load rating
1.35 kN
CU
Fatigue limit load
0.06 kN
NG
Limiting Speeds
34000 rpm
NO
Limiting Speeds
41000 rpm
DF1
25.0 mm
BF1
1.5 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions