Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
K, KZW
Bill of material
K14X19X13H
ORDER
Bearing No.
K14X19X13H
FW
Inside Diameter
14.000 mm
EW
Outside Diameter
19.000 mm
B
Bearing Width
13.00 mm
C
Basic dynamic load rating
10.20 kN
CO
Basic static load rating
11.40 kN
CU
Fatigue limit load
1.75 kN
NO
Limiting speeds (Oil)
24000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions