Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Closed One End
Bill of material
MJ-981
ORDER
Bearing No.
MJ-981
FW
Inside Diameter
14.288 mm
D
Outside Diameter
19.050 mm
C
Bearing Width
12.70 mm
Y
Y max.
1.02
CR
Basic dynamic load rating
6.23 kN
CO
Basic static load rating
8.03 kN
CU
Fatigue limit load
1.20 kN
NO
Limiting speeds (Oil)
25000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions