Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NF
Bill of material
NF217
SD
Inside Diameter
85 mm
D
Outside Diameter
150 mm
B
Bearing Width
28 mm
R
Radius
2.0 mm
ORDER
Bearing No.
NF217
CR
Basic dynamic load rating
151 kN
COR
Basic static load rating
140 kN
CU
Fatigue limit load
18.7 kN
NG
Limiting speeds(Grease)
4200 rpm
NO
Limiting speeds(Oil)
5000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions