Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NH
Bill of material
NH419
SD
Inside Diameter
95 mm
D
Outside Diameter
240 mm
B
Bearing Width
70 mm
R
Radius
4.0 mm
R1
Radius (Min.)
4
ORDER
Bearing No.
NH419
CR
Basic dynamic load rating
502 kN
COR
Basic static load rating
444 kN
CU
Fatigue limit load
60.1 kN
C
Width of outer ring
55 mm
NG
Limiting speeds(Grease)
2600 rpm
NO
Limiting speeds(Oil)
3400 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions