Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NJ
Bill of material
NJ415
SD
Inside Diameter
75 mm
D
Outside Diameter
190 mm
B
Bearing Width
45 mm
R
Radius
3.0 mm
ORDER
Bearing No.
NJ415
CR
Basic dynamic load rating
328 kN
COR
Basic static load rating
274 kN
CU
Fatigue limit load
40.2 kN
NG
Limiting speeds(Grease)
3300 rpm
NO
Limiting speeds(Oil)
4400 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions