Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NN Tapered bore
Bill of material
NN3024K
SERIES
CD
SD
Inside Diameter
120 mm
D
Outside Diameter
180 mm
B
Bearing Width
46 mm
R
Radius
2.0 mm
ORDER
Bearing No.
NN3024K
CR
Basic dynamic load rating
291 kN
COR
Basic static load rating
392 kN
CU
Fatigue limit load
51.1 kN
NG
Limiting speeds (Grease)
3200 rpm
NO
Limiting speeds (Oil)
3900 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions