Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NN Cylindrical bore
Bill of material
NN3092
SERIES
CD
SD
Inside Diameter
460 mm
D
Outside Diameter
680 mm
B
Bearing Width
163 mm
R
Radius
6.0 mm
ORDER
Bearing No.
NN3092
CR
Basic dynamic load rating
3390 kN
COR
Basic static load rating
5480 kN
CU
Fatigue limit load
521 kN
NG
Limiting speeds (Grease)
570 rpm
NO
Limiting speeds (Oil)
690 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions