Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NU
Bill of material
NU411
SD
Inside Diameter
55 mm
D
Outside Diameter
140 mm
B
Bearing Width
33 mm
R
Radius
2.1 mm
ORDER
Bearing No.
NU411
CR
Basic dynamic load rating
174 kN
COR
Basic static load rating
138 kN
CU
Fatigue limit load
19.6 kN
NG
Limiting speeds(Grease)
4600 rpm
NO
Limiting speeds(Oil)
6100 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions