Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NUP
Bill of material
NUP410
SD
Inside Diameter
50 mm
D
Outside Diameter
130 mm
B
Bearing Width
31 mm
R
Radius
2.1 mm
ORDER
Bearing No.
NUP410
CR
Basic dynamic load rating
161 kN
COR
Basic static load rating
136 kN
CU
Fatigue limit load
17.4 kN
NG
Limiting speeds(Grease)
4900 rpm
NO
Limiting speeds(Oil)
6600 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions