Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Contact Sealed 2RS
Bill of material
WML60122RS
SD
Inside Diameter
6.0 mm
D
Outside Diameter
12 mm
B
Bearing Width
4.0 mm
R
Radius
0.10 mm
ORDER
Bearing No.
WML60122RS
CR
Basic dynamic load rating
0.890 kN
COR
Basic static load rating
0.29 kN
CU
Fatigue limit load
0.008 kN
NG
Limiting Speeds
37000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions